Satellite® L50

Average Customer Rating: 3.92 out of 5.0

  • Ideal for everyday computing
  • Sleek, thin design
  • Plenty of features

starts at: $379.99

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Designed with you in mind.
Designed with you in mind.
Get more done with the versatile Satellite® L50, an all-purpose laptop packed with smart performance, spacious storage, plenty of convenience features and a sleek, new, thin design. A roomy 15.6-inch diagonal, HD, TruBrite® display gives you plenty of room for work and play, while more plug-and-play essentials make connecting with your other devices a snap. Amplify your music and entertainment with an engaging sound system tuned by the audiophiles at Skullcandy® and DTS®. Featuring a polished look and slim design, the Satellite® L50 laptop has all the right moves to keep up with you.
Watch video »
Satellite L-Series Video

Supreme sound for everyone.
A DVD drive when you need it.
With the onboard DVD SuperMulti drive, you can play your favorite music CDs. Watch the latest DVD movies. Load programs and do backups. Or share your stuff with colleagues, friends and family. Also, the triple monitor support on this laptop lets you easily share your view with up to three screens — a perfect choice for multitaskers who want to spread out to get more done.
Thin is in.
Thin is in.
You’ll love this laptop’s slim profile (13% thinner than before) featuring a gorgeous light gold Fusion® Finish. And Toshiba’s exclusive TruType keyboard offers a sleek frameless design for less key-bounce, plus comfortable contoured keys and a 10-key pad that’s great for crunching numbers.
Supreme sound for everyone.
Supreme sound for everyone.
The average laptop typically features tiny speakers that pump out lackluster sound. To achieve best-in-class audio on an everyday laptop, Toshiba turned to the audiophiles at Skullcandy® and DTS® to tune the device’s built-in speakers for peak performance, while optimizing the listening experience for headphone and earbuds. The result is a clear, rich sound experience, complete with rich bass, dialog enhancement and maximum volume levels that are distortion-free.
More Plug-and-Play features.
More Plug-and-Play features.
This laptop includes everything you need to stay connected to your printers, projectors, TVs, drives and other peripherals. It’s got three USB ports, plus an SD card slot, HDMI/VGA output, RJ-45 Ethernet and high-speed wireless (802.11b/g/n). Another Toshiba innovation, USB Sleep & Charge lets you power your smartphone and other devices even when the laptop’s asleep or off.
Not ready for the cloud? No problem.
Not ready for the cloud?
No problem.
More local storage capacity sets this laptop apart from others. Enjoy plenty of space to store and access all your files, pics, music and videos — with or without an Internet connection.

Wireless freedom.
Wireless freedom.
Let your laptop unleash all that multimedia, online entertainment and more onto your big-screen TV without sacrificing quality — or needing wires. Now you can with Intel® Wireless Display (Intel® platforms only) and Miracast™ technologies. Or set up a Wi-Fi Direct® group to create a direct connection with your mobile phone, printer or another PC — without a router.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Skullcandy sound
Skullcandy sound
A clear, rich sound experience, complete with rich bass, dialog enhancement and maximum volume levels that are distortion-free.
TruType keyboard
TruType keyboard
A sophisticated frameless design for a sleek look and less key-bounce, plus comfortable contoured keys, and a 10-key pad that’s great for crunching numbers.
Built-in webcam
Built-in webcam
Dive into the world of video chats. Make meetings come alive. This laptop’s built-in webcam lets you Skype™, chat with friends or join video conferences with ease.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.

Customer Reviews for L50


falling in love

POSTED BY: Girlgadget, Chicago
For Model: Toshiba Satellite L55T-A5232 Laptop
Overall rating: 5.0 out of 5

"I purchased the L55t-A5232, which I believe is only sold at Sams Club. This is the largest laptop I have ever had, I usually go for 13inch, but I'm not complaining. The screen is large and crisp like a 240HZ Hd tv. I love being able to charge my Iphone on it even when its off. The best feature of all is its quick startup. I noticed no difference from initial startup time , and startup after I added apps."

Great Value

POSTED BY: Binny, Fort Lauderdale
For Model: Toshiba Satellite L55T-A5232 Laptop
Overall rating: 5.0 out of 5

"Outstanding features for the busy road warrior small business user. This is the fourth Toshiba laptop i've had and they are consistently reliable and full featured."