Satellite L505-LS5021

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Decent eco laptop

POSTED BY: nofalt , Richmond VA
Overall rating: 5 out of 5 5 out of 5

Wanted a laptop that would travel well and do internet and email and some word processing. This does more than I asked for and for a very affordable price.

Great Laptop

POSTED BY: TLB , Louisville, KY
Overall rating: 5 out of 5 5 out of 5

This is a great laptop for the price. Does everything you need and more. It is very fast, user-friendly and has great overall performance. Play online games with no problems at all. Love it.

Amazing

POSTED BY: Gary , Fort lauderdale, FL
Overall rating: 5 out of 5 5 out of 5

Best laptop for the price, I bought it for school and home and its just wonderful. Gave me almost 4 hours on the 6 cell battery, even was able to run a high end graphic game (Need for speed). Would recommend to anyone that want a laptop that does it all while still being generous on the battery life.

MSRP: $494.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T4400
  • Windows 7 Home Premium (64-bit)
  • 3GB DDR3 800MHz memory
  • Intel® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories