Satellite L505D-S5994

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Caldwell review

POSTED BY: Dave , Duluth, GA
Overall rating: 5 out of 5 5 out of 5

Excellent PC with great features. The only draw back that I could say is the short battery life. Otherwise this machine is awesome

POSTED BY: Jared , Waco, TX
Overall rating: 4 out of 5 4 out of 5

This computer is great, however the battery life is not no good. Wish it was easier to set up and user friendly. Over all this computer is recommended.

POSTED BY: Robbin
Overall rating: 4 out of 5 4 out of 5

Really like the special features the laptop has. My problem is with the mouse pad. Moves very easily, by barely touching it. Would recommend this to others. Much faster than the Dell I had.

Not what I expected

POSTED BY: Toshiba
Overall rating: 2 out of 5 2 out of 5

This computer's screen has very poor quality, the images are dull, and plain, it doesn't have the brightness of my other toshiba, which is the reason I decided to go for a second one, additionally the sound system is vey poor, of course I'm not expecting a BOSE system but I expected something a little more appealing.

MSRP: $649.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Turion™ II Dual-Core Mobile Processor M500
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 memory
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Realtek® 802.11b/g/n wireless LAN

shop for accessories