Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L500-ST55X1 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L500-ST55X1:   
Batteries L500-ST55X1 Batteries AC Adapters L500-ST55X1 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L500-ST55X1:
Satellite L500-ST55X1
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite L500-ST55X1

  • Intel® Core™ 2 Duo Processor T6600
  • Genuine Windows® 7 Professional
  • 3GB memory
  • 320GB hard drive
  • 512MB GDDR3 ATI® Mobility Radeon™ HD 4570
  • DVD SuperMulti drive
  • 802.11n wireless
  • Integrated webcam
  • Memory Card Reader
  • Fusion® Finish w/ Breeze Pattern in Graphite Gray
Part Number: PSLU3U-03K019
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite L500-ST55X1 Satellite L500-ST55X1
Rated 4.0/5 based on 1 customer reviews
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite L500-ST55X1 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T6600
Operating System*
Windows 7 Professional (32-bit)
Graphics Engine*
ATI Mobility Radeon™ HD 4570
Graphics Memory*
512MB GDDR3

Memory and Storage

Memory*
3GB DDR2 memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD SuperMulti (+/-R single layer) drive

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
Memory Card Reader
USB Ports
1-eSATA/USB combo port, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Norton™ Internet Security 2009 (30 day trial), TOSHIBA Bulletin Board™, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad (silver), Touch pad pointing device
Weight*
Starting at 6.0 lbs.
Color
Fusion® Finish with Breeze Pattern in Graphite Gray with Silver Keyboard

Satellite L500-ST55X1 - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.