Satellite L515-S4960

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Love it

POSTED BY: Kat
Overall rating: 5 out of 5 5 out of 5

Convenient, light, great look. It beats the stationary PC.

Good Product

POSTED BY: drummer1 , Clearwater, FL
Overall rating: 5 out of 5 5 out of 5

My first experience with Toshiba and so far has been very good. The battery life for me has been excellent (over 3 hours). Not quite sure yet about windows 7 and the size of the speakers but overall I am very satisfied.

Satisfied

POSTED BY: Pappa Duke , Orlando FL
Overall rating: 5 out of 5 5 out of 5

Ease of use, weight, style very nice.

Battery Life

POSTED BY: spiz , Naperville,IL
Overall rating: 4 out of 5 4 out of 5

This particular model has an extremely short battery life appears to be about 2 hours of continual usage. Have not tried watching a DVD to see if it's battery life is even less.

good Laptop

POSTED BY: rjazz53
Overall rating: 4 out of 5 4 out of 5

Fast and reliable battery life could better. speakers are very tranistor sounding.

worst laptopever

POSTED BY: joey , collbran, colorado
Overall rating: 2 out of 5 2 out of 5

I was given the laptop as a christmas gif. I had not yey had the interned connected but it was alsready crashing

MSRP: $549.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor T4300
  • Windows 7 Home Premium (32-bit)
  • 3GB DDR2 memory
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Realtek 802.11b/g wireless-LAN

shop for accessories