Satellite L645D-S4050 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Good value

POSTED BY: Bob , La Fox, IL
Overall rating: 4 out of 5 4 out of 5

Nice product. I was looking for a smaller sized laptop but the prices are too high at this point.

Things to Consider

POSTED BY: zoomer , Kansas City
Overall rating: 2 out of 5 2 out of 5

I have historically bought low end (disposable) HP and Dell laptops and those are the basis of this review. I bought this laptop based on size and price. Speakers are terrible (lacks base and "tinny" sounding) so don't plan on listening to music w/o earphones. Cooling fan is extremely loud and runs all the time. Longest battery life I experienced with this laptop is 2 hours and 15 minutes (less than advertised). Gloss finish on entire unit shows every scratch and smudge. All other features (ie speed) are average.

EXTREMELY LOUD FAN!

POSTED BY: JJ , Glendive, MT
Overall rating: 2 out of 5 2 out of 5

Great laptop, but the fan runs constantly, thus using lots of battery and the fan is so loud. Cannot use it in meetings, or where you are to be quiet. Hoping Toshiba is going to send out a replacement or a fix the fan issue for this computer.

MSRP: $549.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ II Dual-Core Mobile Processor P340
  • Windows 7 Home Premium (64-bit)
  • 3GB DDR3 1066MHz memory
  • ATI® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories