Satellite L655-S5078

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Greatest Laptop I've Ever Had

POSTED BY: LORI , OR
Overall rating: 5 out of 5 5 out of 5

This is one awesome computer, very fast with more memory than I will probably ever use even with the designing I do. Beautiful resolution for viewing photos and graphics, and very easy to use. It even comes with a web cam. The screen is larger than it looks with a wide screen so everything shows up. Comes with windows 7 and is a great system. I haven’t even touched on all the things it does, but I will have fun trying them all . The keyboard is much easier to type on than most laptops. I highly recommend this for anyone that wants to upgrade.

Waste of Time and Money

POSTED BY: Naomi , Midwest
Overall rating: 1 out of 5 1 out of 5

We returned this model after a week of "use" only to see four other customers in line returning identical models. Don't know what problems other customers were experiencing, but the machine we had would freeze after only minutes of use. It didn't stay on long enought to load basic software. This machine ran HOT, HOT, HOT despite the vent opening being clear...battery life was not measured as we couldn't get the laptop to run with power.

MSRP: $779.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-450M processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories