Satellite L655-S5097 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Very Nice Laptop

POSTED BY: FirstTimeToshibaBuyer , Elizabethtown, KY
Overall rating: 5 out of 5 5 out of 5

Good looks, decent battery, Toshiba is right for me

It Definitely Changed My Opinion!

POSTED BY: A Harris , Frisco, TX
Overall rating: 5 out of 5 5 out of 5

I pick this laptop over all!! Toshiba is the bomb!

great laptop

POSTED BY: chris , Northport, AL
Overall rating: 4 out of 5 4 out of 5

Great general use laptop. Havn't had any problems with it yet.

Satellite L655-S5097 Laptop

POSTED BY: HOBBES , Baltimore, MD
Overall rating: 4 out of 5 4 out of 5

Decent Machine, comes with Skype, Interl Pentium, Windows 7, Energy Star, Full Size Keyboard with NUMBER PAD (very nice touch), Great Touch Pad (responds well and is textured for greater control), comes with Media Card.

MSRP: $579.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor P6100
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories