Satellite L655-S5100BN Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Just On Problem

POSTED BY: Remiel , Glen Carbon, IL
Overall rating: 4 out of 5 4 out of 5

I received this laptop in the mail one month ago yesterday, on 2/2/11. It only took a week or two for one problem to appear--the only problem it seems to have. When left to run on battery life for more than half an hour or so, the laptop freezes, and a hard reset is the only option to get out. Researching found a slightly complicated solution by working with the power settings. Beyond this problem, the laptop has worked like a charm, and hasn't let me down in any way! I'm fairly certain it's a very uncommon problem, and would still recommend the product.

MSRP: $598.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor P6100
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)