Satellite L655-S5162X Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Fast, very fast

POSTED BY: Richard , Harrisburg, PA
Overall rating: 5 out of 5 5 out of 5

I'm sold on Toshiba Laptops. This is my second Toshiba Laptop. My first Laptop was a Toshiba and now over five years old and no problems.

e-SATA port on your Toshiba, Sorry

POSTED BY: kees , eu
Overall rating: 1 out of 5 1 out of 5

Kick up your back-ups ... But with an eSATA port it quickly becomes an absolutely brilliant one. .......done in a flash and back enjoying the million or so things you can do on your Toshiba laptop. DON'T BUY THIS, THEY ONLY SELL USB-3,0 Drive's

MSRP: $699.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-2310M processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories