Satellite L655D-S5110RD Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Not good value

POSTED BY: planetandrew
Overall rating: 2 out of 5 2 out of 5

This machine has failed to live up to my expectations of the performance that the Quad Core processor should be capable of based on independent tests of it. Equally frustrating was the ease with which marketing messages arrive from Toshiba but having to wade through Microsoft, Realtek and Toshiba websites in my spare time over three weeks to find a solution to a significant performance problem with the wireless card. When the solution finally arrived the result is slower performance in browsing the web. Not ready to recommend this product at this point in my ownership experience.

MSRP: $749.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Phenom™ II Quad Core Mobile Processor P940
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • ATI® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories