Satellite L675D-S7040 Laptop

Average Customer Rating:

Performance

Processor*
AMD Athlon™ II Dual-Core Mobile Processor P340
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
ATI Mobility Radeon™ HD 4250
Graphics Memory*
256MB-1917MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 3.73 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB combo port, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Face Recognition, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, WildTangent® Orb™ Games Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 6.61 lbs.
Color
Fusion® Finish in Helios Black

MSRP: $599.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Athlon™ II Dual-Core Mobile Processor P340
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • ATI® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

shop for accessories