Satellite L675D-S7060 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

I'm very satisfied with my purchase

POSTED BY: Oscar , Lima, PE
Overall rating: 4 out of 5 4 out of 5

Only the HDMI port is missing but all it's greatest.

Full featured but needs 12 cell battery

POSTED BY: overfl0w , SE Michigan
Overall rating: 4 out of 5 4 out of 5

This is a great full featured laptop. My main complaint is that it ships with the smaller 6 cell battery. Anything with a 17" display needs the largest battery offered. Toshiba does offer a 12 cell battery and this laptop should ship with it! Still love this laptop!!!!!

Great Computer

POSTED BY: kitkat , Attica,N.Y.
Overall rating: 4 out of 5 4 out of 5

This one has a big screen which i like.Battery lasts a long time also. Plus easy features. And a great blue ray disk player.This is a great computer thats priced right.

MSRP: $749.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Turion™ II Dual-Core Mobile Processor P540
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • ATI® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • Blu-ray Disc™ ROM (BD-ROM) and DVD SuperMulti drive with Labelflash®

shop for accessories