Satellite® L70

Average Customer Rating: 3.77 out of 5.0

  • Large widescreen experience
  • Geared for multimedia enthusiasts on a budget
  • A great desktop computing alternative

starts at: $549.99

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Enjoy life bigtime.
Enjoy life bigtime.
The 17.3” Satellite® L70 laptop series offers large-scale style, value and versatility, and provides everything consumers need to stay connected, productive, entertained—and more. It’s ideal for students, families and small or home-based business pros who want to replace their desktop computer for the flexibility of a laptop.
Watch video »
Satellite L-Series Video

Large widescreen display.
Large widescreen display.
The Satellite® L70 laptop series comes with an enormous, 17.3” diagonal, TruBrite®, widescreen display and large buttonless touchpad with modern gesture support to give you more freedom and fluidity.
Bigtime entertainment.
Bigtime entertainment.
The Satellite® L70 laptop likes to have fun—like you. It comes with a big, bright and beautiful 17.3” diagonal screen that lets you stream or watch movies from a DVD or optional Blu-ray™ player, enjoy awesome sound from chambered speakers powered by DTS®, and scale up your entertainment on a home theater with HDMI®.
A more elegant design.
A more elegant design.
We took the look Toshiba is famous for—and made it even better. Check out the new Skyline design with edge-to-edge glass and rounded corners in Silver.
All the performance you need—and more.
All the performance you need—and more.
Want plenty of power to tackle the family budget, catch up on work at home, build that presentation for school or speed through book reports? This laptop has it. Choose from models offering multicore AMD® A-Series processors, or Intel® processors, up to Core™ i7. And store more of your files, pictures and videos on a large hard drive.
Tons of Toshiba extras.
Tons of Toshiba “extras.”
This PC is proof-positive that with Toshiba, you don’t have to spend a fortune to get a wealth of features. Speed data transfers with USB 3.0 technology. Power your smartphone or tablet—even when the PC is off—with a new, more powerful USB Sleep & Charge feature. Stay connected all over with Wireless-N onboard. And enjoy smoother typing or data entry with a full-sized, raised-tile keyboard and 10-key pad.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.

USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.

Customer Reviews for L70


Fantastic Laptop

POSTED BY: Wendlebaby, Wheelersburg, OH
For Model: Toshiba Satellite L75-A7380 Laptop
Overall rating: 5.0 out of 5

"I am not a very savvy tech person but I have found using the Toshiba Satellite Laptop to be very easy and convenient. I would recommend it to others."

Toshiba laptop is great

POSTED BY: WI laptop user, Rhinelander, WI
For Model: Toshiba Satellite L75-A7380 Laptop
Overall rating: 5.0 out of 5

"I am learning to appreciate the luxury of sitting in my living room while working on my laptop. I like the 17" screen size and the keyboard layout. The best thing about this laptop is its speed! I do wish the battery life was longer though."