Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L70-AST2NX2 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Satellite L70-AST2NX2 Laptop:   
Batteries L70-AST2NX2 Laptop Batteries AC Adapters L70-AST2NX2 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L70-AST2NX2 Laptop:
Toshiba Satellite L70-AST2NX2 Laptop
Images
IMAGES
 »

Toshiba Satellite L70-AST2NX2 Laptop

  • Intel® Core™ i5-3230 dual core processor
  • Windows 8
  • 8GB DDR3 memory
  • 1TB (5400RPM) hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive
  • 1600x900 TruBrite display
  • Wi-Fi® (802.11b/g/n) + Bluetooth 4.0
  • Premium raised tile keyboard
  • Integrated webcam
  • Starting at 5.9 lbs
Intel® Core™ i5 Processor
Part Number: PSKN2U-01400D

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite L70-AST2NX2 Laptop Toshiba Satellite L70-AST2NX2 Laptop
Product description: Toshiba Satellite L70-AST2NX2 Laptop
 

Toshiba Satellite L70-AST2NX2 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3230M Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3 1600MHz memory
Hard Drive*
1.0TB (5400 RPM, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Built-in stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Hard disk (HDD) recovery, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Premium Raised Tile Keyboard with 10-Keypad (black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.9 lbs.
Color
Mercury Silver in Fusion® Horizon

Toshiba Satellite L70-AST2NX2 Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.