Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L75-B7270 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L75-B7270 Laptop:   
AC Adapters L75-B7270 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L75-B7270 Laptop:
Toshiba Satellite L75-B7270 Laptop
Images
IMAGES
 »

Toshiba Satellite L75-B7270 Laptop

  • Intel® Pentium® Processor 3558U
  • Windows 8.1
  • 4GB DDR3L 1600MHz (max 16GB)
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Click pad pointing device with multi-touch control
  • Premium Frameless TruType Keyboard with 10-Key Pad
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (3.0) port
  • 1-USB (3.0) port with USB Sleep and Charge
  • 2-USB (2.0) ports
Intel® Pentium® Processor
Part Number: PSKRLU-01400M
Average Customer Rating: 
Read 37 reviews  /  Write a review

List Price: $519.99
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite L75-B7270 Laptop Toshiba Satellite L75-B7270 Laptop
Rated 4.0/5 based on 37 customer reviews
Product description: Toshiba Satellite L75-B7270 Laptop
 

Toshiba Satellite L75-B7270 Laptop Specifications

Performance

Processor*
Intel® Pentium® Processor 3558U
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
4GB DDR3L 1600MHz (max 16GB)
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Stereo speakers tuned by Skullcandy

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Reader, DTS Sound™, Google Drive, Hard disk (HDD) recovery, Norton™ Internet Security 2013 (30-day trial subscription), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HW Setup Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Frameless TruType Keyboard with 10-Key Pad
Weight*
Starting at 5.9 lbs.
Color
Fusion® Finish in Satin Gold

Toshiba Satellite L75-B7270 Laptop - Write a Review Close  Close