Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L75-B7270 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite L75-B7270 Laptop:   
AC Adapters L75-B7270 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L75-B7270 Laptop:
Toshiba Satellite L75-B7270 Laptop
Images
IMAGES
 »

Toshiba Satellite L75-B7270 Laptop

  • Intel® Pentium® Processor 3558U
  • Windows 8.1
  • 4GB DDR3L 1600MHz (max 16GB)
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Click pad pointing device with multi-touch control
  • Premium Frameless TruType Keyboard with 10-Key Pad
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (3.0) port
  • 1-USB (3.0) port with USB Sleep and Charge
  • 2-USB (2.0) ports
Intel® Pentium® Processor
Part Number: PSKRLU-01400M
Average Customer Rating: 
Read 25 reviews  /  Write a review

List Price: $519.99
Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite L75-B7270 Laptop Toshiba Satellite L75-B7270 Laptop
Rated 4.0/5 based on 25 customer reviews
Product description: Toshiba Satellite L75-B7270 Laptop
 

Toshiba Satellite L75-B7270 Laptop Specifications

Performance

Processor*
Intel® Pentium® Processor 3558U
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
4GB DDR3L 1600MHz (max 16GB)
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone jack (mono), Stereo speakers tuned by Skullcandy

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, Adobe Reader, DTS Sound™, Google Drive, Hard disk (HDD) recovery, Norton™ Internet Security 2013 (30-day trial subscription), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HW Setup Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Frameless TruType Keyboard with 10-Key Pad
Weight*
Starting at 5.9 lbs.
Color
Fusion® Finish in Satin Gold

Toshiba Satellite L75-B7270 Laptop - Write a Review Close  Close