Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L735-S3220 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L735-S3220 Laptop:   
Batteries L735-S3220 Laptop Batteries AC Adapters L735-S3220 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L735-S3220 Laptop:
Satellite L735-S3220 Laptop
Images
IMAGES
 »

Satellite L735-S3220 Laptop

  • Intel® Core™ i5-2410M processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • Blu-ray Disc™ ROM (BD-ROM) and DVD SuperMulti drive (+/-R double layer) with Labelflash®
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • Bluetooth® V3.0 + HS
  • Premium US keyboard (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (2.0) ports
Intel® Core™ i5 Processor
Part Number: PSK08U-02D00G
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Satellite L735-S3220 Laptop Satellite L735-S3220 Laptop
Rated 3.5/5 based on 2 customer reviews
Product description: Satellite L735-S3220 Laptop
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 5 out of 5 5 out of 5
BATTERY PROBLEMAugust 14, 2011
by NINA
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 3 out of 5
Price–Value: 4 out of 5
hi i got my satellite 2 weeks ago and i shipped it from the US. its an amazing laptop but i hve a problem that the battery is not giving more than 3 hours. i tried to charge and discharge the battery for few times but no result. how i can improve i t???? but overalll regardless of my battery thing its light, nice design and good laptop....
What is your level of technical expertise?  
How long have you been using this product?   One week to a month

Overall Rating: 2 out of 5 2 out of 5
webcam resolutionNovember 26, 2011
by hitesh from singapore
Features: 4  out of 5 4 out of 5
Performance: 5 out of 5
Battery Life: 3 out of 5
Price–Value: 3 out of 5
webcam result is not so good.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One month to a year
Customer Rating Summary
Satellite L735-S3220 Laptop
Averages based on 2 customer reviews
Overall Rating: 3.5 out of 5
Features: 4.5 out of 5
Performance: 5.0 out of 5
Battery Life: 3.0 out of 5
Price–Value: 3.5 out of 5
1 of 2 (50%) customers would recommend this product to a friend.

Satellite L735-S3220 Laptop - Write a Review Close  Close