Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite L735D-S3102 Refurbished Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Satellite L735D-S3102 Refurbished Laptop:   
Batteries L735D-S3102 Refurbished Laptop Batteries AC Adapters L735D-S3102 Refurbished Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite L735D-S3102 Refurbished Laptop:
Toshiba Satellite L735D-S3102 Refurbished Laptop
Images
IMAGES
 »

Toshiba Satellite L735D-S3102 Refurbished Laptop

  • AMD E-Series Processor E-300
  • Windows 7 Home Premium (64-bit), SP1
  • 4GB DDR3 1600MHz memory
  • AMD® Integrated Graphics
  • 320GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Touch pad pointing device with multi touch control
  • Wipeable keyboard
  • Li-Ion (48Wh, 6-Cell)
  • 2-USB (2.0) ports
AMD Vision E2 series
Part Number: PSK7CU-002001B

Questions? Call us at 800-316-0920
Toshiba Satellite L735D-S3102 Refurbished Laptop Toshiba Satellite L735D-S3102 Refurbished Laptop
Product description: Toshiba Satellite L735D-S3102 Refurbished Laptop
 

Toshiba Satellite L735D-S3102 Refurbished Laptop Specifications

Performance

Processor*
AMD E-Series Processor E-300
Operating System*
Windows 7 Home Premium (64-bit), SP1
Graphics Engine*
AMD Radeon™ HD 6310

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
320GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 5.68 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
2-USB (2.0) ports
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Google® Chrome, Hard disc (HDD) recovery, KidZui™: The Internet for Kids (1-Year Premium subscription), Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2012 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription)
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
90 days Parts and Labor, 90 Days Battery

Physical Description

Inputs and Controls
Touch pad pointing device with multi touch control, Wipeable keyboard
Weight*
Starting at 4.6 lbs.
Color
Fusion® Finish in Matrix Graphite

Toshiba Satellite L735D-S3102 Refurbished Laptop - Write a Review Close  Close