Satellite L755-S5242GR Laptop - Grey

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Best Purchase

POSTED BY: Candy , Port St Lucie, FL
Overall rating: 5 out of 5 5 out of 5

really enjoy the ease of use. good quality for the price.

Great for the Price

POSTED BY: Rdiddy , evansville,in
Overall rating: 4 out of 5 4 out of 5

This is my second Toshiba laptop. For the price it cannot be beat. THe one thing I do not like is it plugs in on the right side rather than the back. THis tends to get in the way. But again, great laptop for the price.

very good laptop at the moment

Overall rating: 4 out of 5 4 out of 5

It is proficient in what I do with it, hope I can later say the same later about its longeivity

MSRP: $559.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Pentium® Processor B940
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories