Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L755-S5242RD Laptop - Red is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L755-S5242RD Laptop - Red:   
Batteries L755-S5242RD Laptop - Red Batteries AC Adapters L755-S5242RD Laptop - Red AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L755-S5242RD Laptop - Red:
Satellite L755-S5242RD Laptop - Red
Images
IMAGES
 »

Satellite L755-S5242RD Laptop - Red

  • Intel® Pentium® Processor B940
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Standard US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (2.0) ports
Intel® Pentium® Processor
Part Number: PSK1WU-05H004
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite L755-S5242RD Laptop - Red Satellite L755-S5242RD Laptop - Red
Rated 4.0/5 based on 1 customer reviews
Product description: Satellite L755-S5242RD Laptop - Red
 

Satellite L755-S5242RD Laptop - Red Specifications

Performance

Processor*
Intel® Pentium® Processor B940
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 1333MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 5.7 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Adobe® AIR® Runtime, Google® Chrome, Hard disk (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Norton™ Internet Security 2011 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 5.7 lbs.
Color
Fusion® Finish in Matrix Red

Satellite L755-S5242RD Laptop - Red - Write a Review Close  Close