Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L755-S5242RD Laptop - Red is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L755-S5242RD Laptop - Red:   
Batteries L755-S5242RD Laptop - Red Batteries AC Adapters L755-S5242RD Laptop - Red AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L755-S5242RD Laptop - Red:
Satellite L755-S5242RD Laptop - Red
Images
IMAGES
 »

Satellite L755-S5242RD Laptop - Red

  • Intel® Pentium® Processor B940
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Standard US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (2.0) ports
IntelĀ® PentiumĀ® Processor
Part Number: PSK1WU-05H004
Average Customer Rating: 
Read 1 review

Questions? Call us at 800-316-0920
Satellite L755-S5242RD Laptop - Red Satellite L755-S5242RD Laptop - Red
Rated 4.0/5 based on 1 customer reviews
Product description: Satellite L755-S5242RD Laptop - Red
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 4 out of 5 4 out of 5
Pretty Good ComputerJune 16, 2012
by Lynn from Indiana, PA
Features: 5  out of 5 5 out of 5
Performance: 4 out of 5
Battery Life: 5 out of 5
Price–Value: 4 out of 5
I really like the computer, I had one before but it only lasted a short time, but it was mishandled when I went to college. But its pretty fast right now. I love the color I got which is Red.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Customer Rating Summary
Satellite L755-S5242RD Laptop - Red
Averages based on 1 customer reviews
Overall Rating: 4.0 out of 5
Features: 5.0 out of 5
Performance: 4.0 out of 5
Battery Life: 5.0 out of 5
Price–Value: 4.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.

Satellite L755-S5242RD Laptop - Red - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.