Satellite L755-S5257 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Excellent Value for Cost!

POSTED BY: Fats880 , Denton, MD
Overall rating: 5 out of 5 5 out of 5

I purchased the L755-5257 to replace my HP Pavillion and am very impressed with the quality, price and performance. The L755 with its Core I3 processor (5.6) nearly matches my AMD quad core desktop's performance score (5.9). It is limited only by the speed of the video grapics cabability of the chip. The biggest supprise was the cost at nearly half the cost of my original laptop and hundreds of dollars cheaper than my desk top. The 15.6 inch wide led screen is very bright and crystal clear. With 4 Gbytes of memory and the 64 Window 7 operating system this laptop could easily replace my desktop if the need arose. I am delighted with the purschase.

Great Laptop

POSTED BY: Nammies , Columbus, GA
Overall rating: 5 out of 5 5 out of 5

Recommended by a friend and worth the recommendation. Battery life beats my old Dell by miles, even when the Dell was new!.

Very Nice Laptop

POSTED BY: TAD , Pennsylvania
Overall rating: 5 out of 5 5 out of 5

This a very nicely made laptop. The15.6" screen is crisp and clear. All of the features are sensible and well thought out. The full-size keybourd is easy to use and nicely laid out. Good job Toshiba!

MSRP: $586.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-2310M processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories