Satellite L755D-S5227 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Well put together item

POSTED BY: headache , new orleans, LA
Overall rating: 5 out of 5 5 out of 5

The laptop performs well, seems to be well built, the software which is installed makes unit perform well; both the Toshiba and Windows 7 installed software. I have received a couple of compliments on the look of the unit which was not necessary but nice to hear for sure. I do not think I have used all of the features installed on the computer but that will come with time and I am sure they will perform like the everything else so far...

L755D-S5227

POSTED BY: PC T3CH , VENTURA, CA
Overall rating: 1 out of 5 1 out of 5

it was a great computer till the motherboard went out.

MSRP: $474.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Dual-Core A4-3300M Accelerated Processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories