Satellite L755D-S5241 Laptop

Average Customer Rating:

goes great with check to include

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Awesome

POSTED BY: Moyee , Philadelphia, PA
Overall rating: 5 out of 5 5 out of 5

I've had an awesome experience with my very first laptop. R.I.P to my old PC

Great Laptop!!

POSTED BY: lael , pa
Overall rating: 5 out of 5 5 out of 5

This is a great laptop...easy to use, good functions, great performance..nice keyboard, large screen....very very short battery life, be prepared to keep it plugged in! For the price, this was an excellent purchase!

Okay, but needs a faster processor

POSTED BY: jgcracker , Nebraska
Overall rating: 3 out of 5 3 out of 5

This is a pretty good laptop for the average person, however, if you plan on running several programs at once the processor can't quite keep up. Battery life is great though and it's really a nice looking machine!

MSRP: $483.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD E-Series Processor E-350
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • ATI® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories