Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 4 out of 5 4 out of 5
Pretty Good ComputerJune 16, 2012
by Lynn from Indiana, PA
Features: 5  out of 5 5 out of 5
Performance: 4 out of 5
Battery Life: 5 out of 5
Price–Value: 4 out of 5
I really like the computer, I had one before but it only lasted a short time, but it was mishandled when I went to college. But its pretty fast right now. I love the color I got which is Red.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Customer Rating Summary
Satellite L755-S5242RD Laptop - Red
Averages based on 1 customer reviews
Overall Rating: 4.0 out of 5
Features: 5.0 out of 5
Performance: 4.0 out of 5
Battery Life: 5.0 out of 5
Price–Value: 4.0 out of 5
1 of 1 (100%) customers would recommend this product to a friend.