Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite L775D-S7222 Laptop is not available for sale through But...
We sell batteries and other accessories for the Satellite L775D-S7222 Laptop:   
Batteries L775D-S7222 Laptop Batteries AC Adapters L775D-S7222 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L775D-S7222 Laptop:
Satellite L775D-S7222 Laptop

Satellite L775D-S7222 Laptop

  • AMD Quad-Core A6-3420M Accelerated Processor
  • Windows 7 Home Premium (64-bit)
  • 6GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (2.0) ports
AMD Vision A4
Part Number: PSK40U-00E003
Average Customer Rating: 
Read 55 reviews

Questions? Call us at 800-316-0920
Satellite L775D-S7222 Laptop Satellite L775D-S7222 Laptop
Rated 4.069/5 based on 55 customer reviews
Product description: Satellite L775D-S7222 Laptop

Satellite L775D-S7222 Laptop Specifications


AMD Quad-Core A6-3420M Accelerated Processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
AMD Radeon™ HD 6520G

Memory and Storage

6GB DDR3 1333MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers


Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
No Bluetooth (No Antenna)
No Modem port
10/100 Ethernet LAN


AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 5.06 hours


SmartCard Reader
No SmartCard Reader slot
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Adobe® AIR® Runtime, Google® Chrome, Hard disk (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Starting at 6.2 lbs.
Fusion® Finish in Matrix Graphite

Satellite L775D-S7222 Laptop - Write a Review Close  Close