Please wait...action in progress.

holiday return policy:

Purchases made through Toshiba Direct from November 28, 2014 through December 24, 2014 are eligible for return or exchange through January 15, 2015. Products, including laptops, netbooks, tablets, desktops, TV lamps, and accessories (batteries, remotes, Power adapters, etc), except those products specifically named as 'final sale' on the www.toshiba.com/us website, are eligible for refund or replacement. TAIS will not issue an RMA for a visual product to be returned for credit. All products eligible for return require a Return Material Authorization (RMA) number, which may be requested by calling 1-800-618-4444. To be considered for the holiday return period, an RMA request must be made no later than January 15, 2015 and all products qualified for return must be returned to TAIS within ten (10) days of customer receipt of the RMA number. The maximum TAIS will refund for items purchased through TAIS is the original purchase price of the product, less restocking fee, plus any related taxes. Original shipping and handling charges or similar fees and return shipping charges are not refundable. Returns made without an RMA number will be refused or returned to the Customer. All products with valid RMA authorization must be returned in original packaging and be in the same condition as Customer received them. Customer is responsible for shipping charges and risk of loss on all return shipments. Customer must use a reputable shipping carrier capable of providing proof of delivery, as well as properly packing and fully insuring the return shipment. Upon receipt of the returned product(s), TAIS will inspect the product to determine if the product has been opened, used, and whether it contains all parts included with the original shipment, and to confirm there was no modification, abuse or misuse of the product, or user negligence. TAIS may reject the return or deduct costs associated with: open packaging, missing parts, non original packaging, modification, abuse, misuse of the product or user negligence. While TAIS may issue an RMA for individual software packages represented by Customer as unopened, upon receipt and inspection any open packages will not be accepted for return/credit and will be returned to Customer.
Toshiba recommends Windows.
Sorry, Satellite L775D-S7228 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite L775D-S7228 Laptop:   
Batteries L775D-S7228 Laptop Batteries AC Adapters L775D-S7228 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite L775D-S7228 Laptop:
Satellite L775D-S7228 Laptop
Images
IMAGES
 »

Satellite L775D-S7228 Laptop

  • AMD Quad-Core A6-3420M Accelerated Processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • Premium US keyboard with 10-key pad (Black)
  • Touch pad pointing device with multi touch control
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (2.0) port with Sleep and Charge
  • 2-USB (2.0) ports
AMD Vision A4
Part Number: PSK40U-00V003
Average Customer Rating: 
Read 13 reviews

Questions? Call us at 800-316-0920
Satellite L775D-S7228 Laptop Satellite L775D-S7228 Laptop
Rated 4.1538/5 based on 13 customer reviews
Product description: Satellite L775D-S7228 Laptop
 

Satellite L775D-S7228 Laptop Specifications

Performance

Processor*
AMD Quad-Core A6-3420M Accelerated Processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
AMD Radeon™ HD 6520G

Memory and Storage

Memory*
4GB DDR3 1333MHz memory
Hard Drive*
640GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 5.06 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Adobe® AIR® Runtime, Google® Chrome, Hard disk (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), WildTangent® Game Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard with 10-key pad (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 6.2 lbs.
Color
Fusion® Finish in Matrix Graphite

Satellite L775D-S7228 Laptop - Write a Review Close  Close