Toshiba Satellite L955-S5152 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Descent computer

POSTED BY: mike , Kapolei Hawaii
Overall rating: 4 out of 5 4 out of 5

Software and hardware are great, so is the price. However, the shell is a little cheap; when I pick it up I'm thinking the weight of the computer will crack the case. Seems very flimsy.

Toshiba Laptop

POSTED BY: Jim , Jacksonville, Fl
Overall rating: 3 out of 5 3 out of 5

So far, I am very pleased with this laptop, but unfortunately, Toshiba had "Windows 8" as its OS, which really makes it truly challenging. Since Windows 8 will not accept any peripherals', such as a printer, less than a year old, or a scanner that is about a year old. In other words, the Laptop is great if you get it with windows 7.

Laptop unusable

POSTED BY: Inge , Mexico City
Overall rating: 1 out of 5 1 out of 5

I bought my laptop during a trip to Florida and on the third day of use is no longer turned on, now I can not find where to validate the warranty.

MSRP: $679.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 6GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories