Satellite M305-S4822

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

GREAT SIZE, PERFORMANCE, BEST VALUE

POSTED BY: Bill , WEST
Overall rating: 5 out of 5 5 out of 5

I have owned toshibe laptops since they started making them around 1996 or so. They are ,in general, very reliable and have not yet had one go bad on me. This particular model has excellent performance and quality. I love the light features on the keyboard and buttons, crisp display, lightness, webcam / microphone, and so many other top of the line features. I cannot believe the capacity 250HD and 3GB on this small computer.

MSRP: $849.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™2 Duo Processor T8100
  • Windows Vista® Home Premium (32-bit)
  • 3GB PC5300 DDR2 667MHz SDRAM
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Intel® PRO/Wireless 3945ABG (802.11a/b/g)

shop for accessories