Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite M505-S1401 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite M505-S1401:   
Batteries M505-S1401 Batteries AC Adapters M505-S1401 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite M505-S1401:
Satellite M505-S1401
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite M505-S1401

  • Intel® Pentium® Processor T4400
  • Windows 7 Professional (32-bit)
  • 2GB DDR2 800MHz memory
  • Intel® Integrated Graphics
  • 250GB HDD (5400rpm, Serial ATA)
  • DVD SuperMulti (+/-R single layer) drive
  • 3G Wireless WAN powered by Gobi™ (HSPA/EvDO)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • 86 key US keyboard (black)
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Media button
  • Mute button
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device with multi touch control
  • Volume Control (Up & Down)
  • Li-Ion (4800mAh, 6-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 2-USB (2.0) ports
IntelĀ® PentiumĀ® Processor
Part Number: PSMK2U-0DG02T

Questions? Call us at 800-316-0920
Satellite M505-S1401 Satellite M505-S1401
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite M505-S1401 Specifications

Performance

Processor*
Intel® Pentium® Processor T4400
Operating System*
Windows 7 Professional (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 4500M
Graphics Memory*
32MB-781MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
2GB DDR2 800MHz memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD SuperMulti (+/-R single layer) drive

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
3G Wireless WAN powered by Gobi™ (HSPA/EvDO), Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4800mAh, 6-Cell)
Battery Life*
Up to 4 hours

Expansion

Media
Memory Card Reader, S/P DIF output port (shared with headphone port)
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Dolby® Sound Room®, Hard disk (HDD) recovery, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton™ Internet Security 2010 (30-day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Power-Saving eco Utility™, TOSHIBA Recovery Disk Creator, WildTangent® Orb™ Games Console
Standards
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
86 key US keyboard (black), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 5.18 lbs.
Color
Fusion® Finish in Sonic Black

Satellite M505-S1401 - Write a Review Close  Close