Satellite M645-S4055 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

very good laptop in fact!

POSTED BY: Bakinka , Exeter, UK
Overall rating: 5 out of 5 5 out of 5

It's been like two weeks I've bought my laptop, I'm almost completely satisfied with performance I got for that price. The only minus is that sometimes the loudspeakers are doing some interrupting brief technical noise. I can't yet say anything about battery life, because haven't yet used it in that conditions. Possibly more than 4 hours with the ECO turned on. The performance is really perfect. It's also suitable for games with its supported graphics. So, 4 gigs of RAM, 1 gig of Video with i5 processor are amazing. Besides, it's compact and light. Also love its slot CD/DVD drive. I highly recommend this laptop!

MSRP: $1049.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i5-450M processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 memory
  • 1GB GDDR3 NVIDIA® GeForce® GT 330M w/NVIDIA® Optimus™ Technology
  • 500GB HDD (5400rpm, Serial ATA)
  • Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®

shop for accessories