Satellite P305D-S8903

Average Customer Rating:

Performance

Processor*
AMD Turion™ X2 Dual-Core Mobile Processor RM-70
Operating System*
Windows Vista® Home Premium (SP1, 64-bit)
Graphics Engine*
ATI Radeon™ 3100
Graphics Memory*
256MB-1919MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB PC6400 DDR2 800MHz SDRAM
Hard Drive*
400GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
17.0" widescreen
Display Type*
WXGA+ with TruBrite® Technology
Display Resolution
1440x900, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Atheros® Wireless-LAN (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (6000mAh)

Expansion

Media
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
4-USB (2.0) with Sleep and Charge
iLINK
i.LINK™ IEEE-1394

Software, Support and Security

Software*
Computrace LoJack® for Laptops, Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Norton™ 360 All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Recovery Disk Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, Touch pad pointing device
Weight*
Starting at 7.68 lbs.
Color
Fusion® Finish with Horizon pattern

MSRP: $849.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Turion™ X2 Dual-Core Mobile Processor RM-70
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB PC6400 DDR2 800MHz SDRAM
  • 400GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless-LAN (802.11b/g/n)

shop for accessories