Toshiba Satellite P50T-BST2N01 Laptop

Free ground shipping on laptops $499+

4th Generation Intel Core i7 Processor

Limit 5 per household

Some accessory offers are valid only at time of PC purchase

Our take on premium

Powerful yet portable, the entertainment-optimized Satellite® P50 series laptop provides an elegant PC experience with Windows® 8. With a 15.6” diagonal, Full HD, TruBrite® display, Harman Kardon® speakers, modernized design, an exquisite, frameless, LED-backlit keyboard and many other premium features, this laptop is ideal for work or play.

This model includes

4K Ultra HD
4K Ultra HD
4K Ultra HD provides four times the resolution of 1080p Full HD for breathtaking detail and image quality even up close.
1080p Full HD
1080p Full HD
Full HD (1920x1080), offering amazing color, clarity and contrast.
Touchscreen
Touchscreen
Get the most from Windows 8.1 with this touchscreen - touch, tap, pinch and glide all with the touch of a finger. Learn More »
Ultra HD 4K
Ultra HD 4K
Learn More »
Bluetooth®
Bluetooth®
Sync your smart phone and other portables, or expand your PC’s entertainment potential with external speakers, or headphones—all without cords.
Touch pad with Multi-touch
Touch pad with Multi-touch
Enjoy the ability to pinch, swipe, rotate or scroll through images on the display screen with a simple brush of your fingers. Learn More »
LED Backlit Keyboard
LED Backlit Keyboard
When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
Sleep-and-Music
Sleep-and-Music
Listen and enjoy music from your MP3 player through your laptop speakers even when your laptop is powered down. Learn More »
harman/kardon® speakers
harman/kardon® speakers
harman kardon stereo speakers bring an added dimension to music, movies and gaming with rich, immersive audio. Enjoy deeper, richer lows, crisper highs, and more lifelike conversations.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
Hard Drive Impact Sensor
Hard Drive Impact Sensor
Safeguard your data by ’parking’ the hard drive heads in the event of a drop or sudden movement. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
  • $1,799.99
  • -$200.00
  • Discount Shown in Shopping Cart

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

    Offer Expiration Date

    This price is a limited-time offer and will expire on the date specified.

    Please place your order before the expiration date to take advantage of this offer.

    Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

    Please add this product to your shopping cart to view the final savings and price.

  • $
  • $1,599.99
  • »
  • Free Ground Shipping

add to cart
  • Laptop summary This product is prebuilt.
  • Intel® Core™ i7-4700HQ Processor
  • Windows 8.1
  • 16GB DDR3L memory
  • 1TB 5400rpm Hybrid hard drive
  • 2GB GDDR5 AMD Radeon™ R9 M265X
  • DVD SuperMulti Drive
  • 4K Ultra HD TruBrite® Touchscreen display (3840x2160)
  • Intel® Dual-Band Wireless-N 7260 2x2 AC + Bluetooth® 4.0 (867Mbps), HD
  • HD webcam w/stereo microphone
  • LED backlit keyboard
  • HDMI® with 4K Ultra HD output
  • Starting at 5.1 lbs
  • Accessories Added: