Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite P50t-AST2GX1 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite P50t-AST2GX1 Laptop:   
AC Adapters P50t-AST2GX1 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite P50t-AST2GX1 Laptop:
Toshiba Satellite P50t-AST2GX1 Laptop
Images
IMAGES
 »

Toshiba Satellite P50t-AST2GX1 Laptop

  • Intel® Core™ i7-4700MQ quad core processor
  • Windows 8
  • 12GB DDR3L memory
  • 1TB Hybrid hard drive
  • NVIDIA® GeForce® GT 740M with Optimus™
  • DVD SuperMulti Drive
  • 1920x1080 TruBrite Touchscreen display
  • Intel® Centrino® Wireless-N 2230 + Bluetooth 4.0, WiDi Capable
  • HD webcam
  • LED backlit keyboard
  • HDMI output with 4K capability
  • Starting at 5.3 lbs
IntelĀ® Core i7 Processor
Part Number: PSPMHU-01G00R
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Toshiba Satellite P50t-AST2GX1 Laptop Toshiba Satellite P50t-AST2GX1 Laptop
Rated 3.5/5 based on 2 customer reviews
Product description: Toshiba Satellite P50t-AST2GX1 Laptop
 

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 5 out of 5 5 out of 5
Best Laptop Ever! ...and I mean it.August 12, 2013
by Borman from New York, NY
Features: 5  out of 5 5 out of 5
Performance: 5 out of 5
Battery Life: 4 out of 5
Price–Value: 3 out of 5
Just great machine. Pretty fast. Beautiful ergonomically, features are easy to use. Capacities, exceeding all needs for a foreseeable future. Conveniently has a perfectly working touch screen, for people, already used to other contemporary devices. Predictable reliability. Definitely pinnacle of all Toshiba's Satellite laptops I had for the last 14 years (12 of them between me, wife and my 3 already grown up kids). That's why I'm staying very loyal to the brand.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month

Overall Rating: 2 out of 5 2 out of 5
Crippled by poor componentApril 25, 2014
by TiredofDell from South Eastern Washington
Features: 4  out of 5 4 out of 5
Performance: 1 out of 5
Battery Life: 3 out of 5
Price–Value: 1 out of 5
Great laptop except for Intel wi-fi card which is functionally useless. Had to buy a USB wi-fi adapter just to get predictable and acceptable connectivity. Multiple driver updates have failed to correct the issue. Toshiba should be more careful in selection of components for their laptops.
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One month to a year
Customer Rating Summary
Toshiba Satellite P50t-AST2GX1 Laptop
Averages based on 2 customer reviews
Overall Rating: 3.5 out of 5
Features: 4.5 out of 5
Performance: 3.0 out of 5
Battery Life: 3.5 out of 5
Price–Value: 2.0 out of 5
1 of 2 (50%) customers would recommend this product to a friend.

Toshiba Satellite P50t-AST2GX1 Laptop - Write a Review Close  Close

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.