Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite P50t-AST2GX1 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite P50t-AST2GX1 Laptop:   
AC Adapters P50t-AST2GX1 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite P50t-AST2GX1 Laptop:
Toshiba Satellite P50t-AST2GX1 Laptop
Images
IMAGES
 »

Toshiba Satellite P50t-AST2GX1 Laptop

  • Intel® Core™ i7-4700MQ quad core processor
  • Windows 8
  • 12GB DDR3L memory
  • 1TB Hybrid hard drive
  • NVIDIA® GeForce® GT 740M with Optimus™
  • DVD SuperMulti Drive
  • 1920x1080 TruBrite Touchscreen display
  • Intel® Centrino® Wireless-N 2230 + Bluetooth 4.0, WiDi Capable
  • HD webcam
  • LED backlit keyboard
  • HDMI output with 4K capability
  • Starting at 5.3 lbs
Intel® Core i7 Processor
Part Number: PSPMHU-01G00R
Average Customer Rating: 
Read 2 reviews

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite P50t-AST2GX1 Laptop Toshiba Satellite P50t-AST2GX1 Laptop
Rated 3.5/5 based on 2 customer reviews
Product description: Toshiba Satellite P50t-AST2GX1 Laptop
 

Toshiba Satellite P50t-AST2GX1 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-4700MQ Processor
Operating System*
Windows 8
Graphics Engine*
NVIDIA® GeForce® GT 740M graphics with Optimus Technology
Graphics Memory*
2GB GDDR3 discrete graphics memory

Memory and Storage

Memory*
12GB DDR3L 1600MHz memory (not user upgradeable)
Hard Drive*
1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
15.6" widescreen
Display Type*
FHD TruBrite® LED Backlit Touchscreen Display
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
DTS Studio Sound™, Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, Microphone jack (mono), harman/kardon® stereo speakers

Communication

Wireless LAN*
Intel® Wireless-N 7260, 2x2 BGN+WiDi
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
120W (19V x 6.32A) Auto-sensing,100-240V/50-60Hz input
Battery
Li-Ion (43Wh, 4-Cell) *Not user replaceable

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® with 4K Ultra HD output capability
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Hard disk (HDD) recovery, Intel® Wireless Display, Internet Explorer® 10, Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA HDD Protection, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Buttonless touchpad pointing device with multi-touch control, One Touch Function Keys, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
Weight*
Starting at 5.3 lbs.
Color
Prestige Silver in Brushed Aluminum

Toshiba Satellite P50t-AST2GX1 Laptop - Write a Review Close  Close