Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite P505-S8011 is not available for sale through Toshibadirect.com. But...
We sell accessories for the Satellite P505-S8011:   
AC Adapters P505-S8011 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite P505-S8011:
Satellite P505-S8011
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite P505-S8011

  • Intel® Core™ i7-720QM processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1600MHz memory
  • 512MB GDDR3 NVIDIA® GeForce® 310M
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Media button
  • Mute button
  • Premium US keyboard (Black)
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device with multi touch control
  • High Capacity Li-Ion (8000mAh, 12-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 3-USB (2.0)
Intel® Core™ i7 Processor
Part Number: PSPGSU-01900X

Questions? Call us at 800-316-0920
Satellite P505-S8011 Satellite P505-S8011
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite P505-S8011 Specifications

Performance

Processor*
Intel® Core™ i7-720QM processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
NVIDIA® GeForce® 310M
Graphics Memory*
2270MB total: 512MB GDDR3 discrete memory + up to 1758MB shared memory w/NVIDIA® TurboCache™ technology

Memory and Storage

Memory*
4GB DDR3 1600MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
18.4" widescreen
Display Type*
HD+ with TruBrite® Technology
Display Resolution
1680x945 (HD+), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
High Capacity Li-Ion (8000mAh, 12-Cell)
Battery Life*
Up to 3.55 hours

Expansion

Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
HDMI
HDMI-CEC (Regza Link™)*

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
Dolby® Sound Room®, TOSHIBA Hard Drive Impact Sensor (3D sensor)*
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Premium US keyboard (Black), TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control
Weight*
Starting at 11.13 lbs.
Color
Fusion® Finish in Sonic Black

Satellite P505-S8011 - Write a Review Close  Close