Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite P505-S8940 is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Satellite P505-S8940:   
Batteries P505-S8940 Batteries AC Adapters P505-S8940 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite P505-S8940:
Satellite P505-S8940
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite P505-S8940

  • Intel® Core™2 Duo Processor T6500
  • Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB DDR2 800MHz memory
  • 400GB HDD (5400rpm, Serial ATA)
  • Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
  • No Bluetooth (No Antenna)
  • 104 key US keyboard with 10-key pad
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Media button
  • Mute button
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device with multi touch control
  • Li-Ion (4000mAh, 6-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 3-USB (2.0)
Intel® Centrino® Processor
Part Number: PSPE8U-00Q004

Questions? Call us at 800-316-0920
Satellite P505-S8940 Satellite P505-S8940
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite P505-S8940 Specifications

Performance

Processor*
Intel® Core™2 Duo Processor T6500
Operating System*
Windows Vista® Home Premium (SP1, 64-bit)
Graphics Engine*
ATI Mobility Radeon™ HD 4570
Graphics Memory*
1790MB total: 512MB DDR discrete memory + up to 1278MB shared memory w/ATI HyperMemory™ technology

Memory and Storage

Memory*
4GB DDR2 800MHz memory
Hard Drive*
400GB HDD (5400rpm, Serial ATA)
Optical Drive*
Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®

Audio and Video

Display Size
18.4" widescreen
Display Type*
HD+ with TruBrite® Technology
Display Resolution
1680x945 (HD+), Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
iLINK
i.LINK™ IEEE-1394
HDMI
HDMI-CEC output port*

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Google Picasa™, Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Norton™ Internet Security 2009 (30 day trial), PowerCinema for TOSHIBA, TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Power-Saving eco Utility™, TOSHIBA Recovery Disk Creator, WildTangent® Orb™ Games Console
Standards
EPEAT™ Gold, Energy Star Qualified, RoHS Compatible
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control
Weight*
Starting at 9.70 lbs.
Color
Fusion® Finish with Sonic Pattern in Black Onyx

Satellite P505-S8940 - Write a Review Close  Close