Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite P505D-S8000 is not available for sale through Toshibadirect.com. But...
We sell accessories for the Satellite P505D-S8000:   
AC Adapters P505D-S8000 AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite P505D-S8000:
Satellite P505D-S8000
Product Tour
PRODUCT TOUR
 »
Images
IMAGES
 »

Satellite P505D-S8000

  • AMD Turion™ II Dual-Core Mobile Processor M520
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • ATI® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Media button
  • Mute button
  • Premium US keyboard
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device with multi touch control
  • Li-Ion (4000mAh, 6-Cell)
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge
  • 3-USB (2.0)
Part Number: PSPHJU-00H006

Questions? Call us at 800-316-0920
Satellite P505D-S8000 Satellite P505D-S8000
Product description: Explore Toshiba's innovative laptops, accessories, projectors and electronics. Find the best fit for your home or business.
 

Satellite P505D-S8000 Specifications

Performance

Processor*
AMD Turion™ II Dual-Core Mobile Processor M520
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
ATI Radeon™ HD 4200
Graphics Memory*
256MB-1919MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR2 800MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size
18.4" widescreen
Display Type*
HD+ with TruBrite® Technology
Display Resolution
1680x945 (HD+), 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone jack (mono), harman/kardon® stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)

Expansion

Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
Corel® DVD MovieFactory® for TOSHIBA, Dolby® Sound Room®, Hard disk (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Microsoft® Works Version 9.0, Norton™ Internet Security 2010 (30-day trial), TOSHIBA ConfigFree®, TOSHIBA DVD Player, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Power-Saving eco Utility™, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, WildTangent® Orb™ Games Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Premium US keyboard, TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control
Weight*
Starting at 8.7 lbs.
Color
Fusion® Finish in Sonic Black

Satellite P505D-S8000 - Write a Review Close  Close