Satellite® P70

Average Customer Rating: 4.16 out of 5.0

  • Latest-gen technologies
  • Premium design & components
  • High-performance processors & graphics

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Mobilize your multimedia.
Mobilize your multimedia.
Packed with power. Premium performance. And big-screen entertainment. You’ll find it all in the Satellite® P70 laptop series. Featuring a beautiful and huge 17.3” Full HD, TruBrite® display, ultra-premium sound and cutting-edge advancements, this laptop series is built for big-time entertainment and performance.
Watch video »
Satellite P-Series Video

Entertainment to go.
Entertainment to go.
With the Satellite® P70 laptop’s huge 17.3” diagonal, Full HD, TruBrite® display, every movie, game and photo will come to life with amazing color, clarity and contrast. It also offers DTS Studio Sound™ with premium Harman Kardon® stereo speakers and Slipstream port technology that reduces distortion and creates a more precise, rich sound for all your movies and music. Plus, you’ve got a built-in DVD drive, availability of NVIDIA® GeForce® discrete graphics (on select models) and 4K Ultra HD (3840x2160) HDMI® output so you can splash your movies and games on the latest 4K TVs to enjoy about four times the image resolution of Full HD content.
Sleek, sophisticated design.
Sleek, sophisticated design.
The Satellite® P70 laptop’s modern, sophisticated style features a new Skyline design, plus edge-to-edge LCD glass, rounded corners and cool Aluminum finish. As a true desktop replacement, you can have all the laptop features you love, wherever you go.
Power plus performance.
Power plus performance.
Equipped with performance-class technology components, the Satellite® P70 laptop helps you work, play and multitask faster powered by Intel® Core™ processors. You’ve also got all the storage space you need with a huge capacity hard drive and can finish demanding tasks quickly with a large DDR3-1600 memory.
Loaded with Toshiba extras.
Loaded with Toshiba extras.
Like other Satellite® laptops, this PC offers plenty of features you’ll only get with Toshiba. That includes a full-sized, frameless, LED-backlit keyboard that helps you work or play in dimly lit environments, and a hard drive impact sensor that protects your important files during accidental bumps or drops. Plus, you can use your PC as an audio dock and charger for your phone and tablet—even when the PC is off—with Sleep & Music and new and improved USB 3.0 Sleep & Charge feature.
Power and performance—in one.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.
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
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.

Customer Reviews for P70


good laptop

POSTED BY: borman, Oświęcim Poland
For Model: Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200
Overall rating: 5.0 out of 5

"good procesor , good price , bad grafficcard"

Very good laptop

POSTED BY: Ricky775, PULAWY, POLAND
For Model: Toshiba 17.3" Satellite Laptop Core i7-4700MQ 8GB 750GB BT Win 8 | P75-A7200
Overall rating: 5.0 out of 5

"I have bougt this laptop in Poland via internet. Although, I have known, it is refurbished, I decided to buy it. And I am very pleased of having it. This is my second Toshiba laptop, the previous one have been also very good. Very good procesor, enough RAM, bid HDD, excellent screen."