Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Satellite P755D-S5379 Laptop is not available for sale through But...
We sell batteries and other accessories for the Satellite P755D-S5379 Laptop:   
Batteries P755D-S5379 Laptop Batteries AC Adapters P755D-S5379 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Satellite P755D-S5379 Laptop:
Satellite P755D-S5379 Laptop

Satellite P755D-S5379 Laptop

  • AMD Quad-Core A8-3500M Accelerated Processor
  • Windows 7 Home Premium (64-bit)
  • 6GB DDR3 1333MHz memory
  • AMD® Integrated Graphics
  • 640GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Wi-Fi® Wireless networking (802.11b/g/n)
  • No Bluetooth (No Antenna)
  • CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
  • Mute button
  • Premium Raised Tile Keyboard with 10-Keypad (black)
  • TOSHIBA eco utility™ (Energy-saving mode)
  • Touch pad pointing device with multi touch control
  • Volume Control (Up & Down)
  • Wireless On/Off
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (3.0) port with USB Sleep and Charge
  • 3-USB (2.0)
AMD Vision A8
Part Number: PSAZ1U-00U01R
Average Customer Rating: 
Read 2 reviews

Questions? Call us at 800-316-0920
Satellite P755D-S5379 Laptop Satellite P755D-S5379 Laptop
Rated 3.5/5 based on 2 customer reviews
Product description: Satellite P755D-S5379 Laptop

Sorted by:  Rating (high to low) »  Rating (low to high) »  Most Recent »  Most Helpful » 

Overall Rating: 4 out of 5 4 out of 5
My First ToshibaJanuary 5, 2012
by dsoma
Features: 4  out of 5 4 out of 5
Performance: 4 out of 5
Battery Life: 4 out of 5
Price–Value: 5 out of 5
I used a ThinkPad T40 for nearly seven years - reliable and very usable. It's retired from active service, replaced with my new Toshiba Satellite. The AMD Vision A8 processor kept the price down so I could add features. So far, I like the machine - excellent keyboard, and reasonably fast. The display is nicely crisp and bright. I appreciate all the ports that come with the Toshiba platform. Not so much Windows 7. I find that a number of my existing peripherals are not, or seem to not be supported. Thank goodness I still have the old system around. And am having trouble accessing my a nearly new (3-4 months old) HP 8500 printer, all of which worked perfectly fine under WinXP Pro. None of these issues are in the domain of the Toshiba platform itself, but since it comes bundled with Win7, I guess it has to take some of the responsibility as an accomplice. Summary - really like the my Toshiba hardware, but the jury is definitely still out on the Win7 that came with it.
What is your level of technical expertise?   TechSavvy
How long have you been using this product?   One month to a year

Overall Rating: 3 out of 5 3 out of 5
Raising the barFebruary 28, 2012
by Toshiba Shoper13 from Houston,TX
Features: 4  out of 5 4 out of 5
Performance: 3 out of 5
Battery Life: 3 out of 5
Price–Value: 2 out of 5
The ease of use thus far has been favorable, specifically the set up, registration, battery life, as well as Toshiba's (incorporation of it's) own personal web browser that seems to include everything of interest the casual user, as well as a heavy user. My personal favorite is the incorporation of media features. Many other features I have not used yet, but are readily available...
What is your level of technical expertise?   ProficientUser
How long have you been using this product?   One week to a month
Customer Rating Summary
Satellite P755D-S5379 Laptop
Averages based on 2 customer reviews
Overall Rating: 3.5 out of 5
Features: 4.0 out of 5
Performance: 3.5 out of 5
Battery Life: 3.5 out of 5
Price–Value: 3.5 out of 5
2 of 2 (100%) customers would recommend this product to a friend.

Satellite P755D-S5379 Laptop - Write a Review Close  Close