Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite P845T-S4102 Laptop is not available for sale through Toshibadirect.com. But...
We sell batteries and other accessories for the Toshiba Satellite P845T-S4102 Laptop:   
Batteries P845T-S4102 Laptop Batteries AC Adapters P845T-S4102 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite P845T-S4102 Laptop:
Toshiba Satellite P845T-S4102 Laptop
Images
IMAGES
 »

Toshiba Satellite P845T-S4102 Laptop

  • Intel® Core™ i5-3337U Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • Intel® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Centrino® Wireless-N 2200, 2x2 BGN + Wi-Di Capable
  • No Bluetooth (No Antenna)
  • Click pad pointing device with multi-touch control
  • One Touch Function Keys
  • Premium Raised Tile LED Backlit Keyboard (black)
  • Li-Ion (48Wh, 6-Cell)
  • 1-USB (3.0) port
  • 2-USB (3.0) ports with Sleep and Charge
Intel® Core™ i5 Processor
Part Number: PSPJ5U-01R00W
Average Customer Rating: 
Read 47 reviews

Questions? Call us at 800-316-0920
Toshiba Satellite P845T-S4102 Laptop Toshiba Satellite P845T-S4102 Laptop
Rated 3.8125/5 based on 47 customer reviews
Product description: Toshiba Satellite P845T-S4102 Laptop
 

Toshiba Satellite P845T-S4102 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-3337U Processor
Operating System*
Windows 8
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
8GB DDR3 1600MHz memory
Hard Drive*
750 GB (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit Touchscreen display with Intel® Wireless Display Technology
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound HD™, harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Centrino® Wireless-N 2200, 2x2 BGN + Wi-Di Capable
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 4.75 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 2-USB (3.0) ports with Sleep and Charge
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
1 month trial for new Microsoft® Office 365 customers*, Hard disk (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Norton™ Anti-Theft (30-day Trial), Norton™ Anti-Virus (12-month subscription), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ PC Checkup, Norton™ Online Backup (30-day Trial), Origin powered by EA Game Console, SRS Premium Sound 3D®, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+ Upconvert Technology for Media Player, TOSHIBA Service Station, TOSHIBA Password Utility, TOSHIBA Video Player, TOSHIBA eco Utility™
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Raised Tile LED Backlit Keyboard (black)
Weight*
Starting at 4.3 lbs.
Color
Prestige Silver Color in Etched Aluminum

Toshiba Satellite P845T-S4102 Laptop - Write a Review Close  Close