Satellite R845-S80 Laptop

Average Customer Rating:


Intel® Core™ i3-2310M processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

4GB DDR3 1333MHz memory
Hard Drive*
500GB HDD (5400rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
14.0" widescreen
Display Type*
HD TFT LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers


Webcam and microphone
Wireless LAN*
Intel® Wireless LAN (802.11b/g/n)
No Bluetooth (No Antenna)
No Modem port
10/100/1000 Ethernet LAN


AC Adapter
65W (19V 3.42A) 100-240V/50-60Hz AC Adapter
Li-Ion (66Wh, 6-Cell)
Battery Life*
Up to 10.10 hours


SmartCard Reader
No SmartCard Reader slot
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (3.0) port, 1-eSATA/USB (2.0) combo port with Sleep and Charge
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot
Adobe® AIR® Runtime, Google® Chrome, Hard disk (HDD) recovery, Intel® Wireless Display 2.0, Microsoft® Office Home and Student 2010, Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Trusted Platform Module (TPM v1.2)
Energy Star Qualified, RoHS Compatible, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Starting at 4.19 lbs.
Magnesium Alloy Casing in Blue

MSRP: $759.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i3-2310M processor
  • Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1333MHz memory
  • Intel® Integrated Graphics
  • 500GB HDD (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

shop for accessories