Laptop Mode

Laptop Mode

Tabletop Mode

Tabletop Mode

Presentation Mode

Presentation Mode

Audience Mode

Audience Mode

Tablet Mode

Tablet Mode


Experience a mobile conversion.

It’s an ultrathin, ultraversatile, multi-mode laptop that empowers you to do more. With a flip-and-fold convertible design that allows the laptop’s screen to rotate 360 degrees, the Satellite Radius™ gives you more freedom and flexibility to work the way you want — at any angle you choose. Featuring a fourth generation Intel® Core™ processor and brilliant 15.6” diagonal, Full HD, TruBrite®, multi-touch IPS display, it offers fast performance and plenty of room to work, view and share. You’ll also love its smart-locking keyboard, thin and light design, awesome battery life and premium sound system. Bottom line: It’s an attractive, all-around performer that will make heads turn.

A brilliant Full HD touchscreen.

A brilliant Full HD touchscreen.

A vibrant 15.6” diagonal, Full HD (1920x1080), TruBrite®, IPS touchscreen display easily transitions from widescreen laptop to large-screen tablet with ease, offering plenty of room to multitask, create or play.

Rock the room — with truly awesome audio.
Rock the room — with truly awesome audio.
Satellite Radius™ is the only convertible of its kind to offer a premium audio experience. Built-in Harman Kardon® stereo speakers and DTS Sound™ work together to deliver crisp, natural sound and incredible listening enjoyment for all your movies, music, games and presentations.
Amazing mobile performance.
Amazing mobile performance.
Speed through your day with the same premium performance you expect in an ultrathin laptop, thanks to fourth generation Intel® Core™ processors designed for more demanding workloads and multimedia entertainment. Choose from Intel® Core™ i5 or Intel® Core™ i7 processors.
Comfort you can touch and feel.
Comfort you can touch and feel.
Not all keyboards are created equal. Toshiba’s exclusive TruType keyboard offers a sophisticated frameless design for a sleek look and less key-bounce, plus LED backlighting, full-size roominess, contoured raised-tile keys for more comfortable typing and a numeric 10-key pad that’s great for number-crunching.

Ultrafast wireless, plus Bluetooth® v4.0.
Ultrafast wireless, plus Bluetooth® v4.0.
Stream HD video without a hitch and enjoy blazing-fast wireless speed with more freedom to connect to a network or media server with ultrafast 802.11ac wireless. Easily connect with a range of other devices with Bluetooth® v4.0.
Go far beyond today’s high-def entertainment.
Go far beyond today’s high-def entertainment.
This laptop provides 4K Ultra HD (3840x2160) HDMI® output so you can splash your movies and games on the latest 4K TVs and enjoy four times the image resolution of Full HD content.
Forget the wires. Fire up the fun.
Forget the wires. Fire up the fun.
Intel® WiDi technology lets you stream videos, photos and music from your hard drive, home network or the internet straight to your HDTV — easily and wirelessly, enjoying great image quality and sound while cutting down on cable clutter. (Intel® WiDi adapter sold separately.)

* Not all features are included in all modesl. Choose a model and see detailed specifications for complete details.

loaded with features:

USB Sleep and Charge

USB Sleep and Charge

Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.


Essential Ports

Essential Ports

Plug in your external devices with three USB 3.0 ports – plus enjoy the convenience of USB Sleep and Charge technology so you can power up your smartphone while your laptop sleeps.


LED-Backlit Keyboard

LED-Backlit Keyboard

You type away. We’ll light the way. Be productive after dark, on planes or in dimly lit environments with an illuminating and ever-useful LED-backlit keyboard.


Dual-Array Microphones

Dual-Array Microphones

Make the most of video chats. This tablet features dual-array microphones with beam-forming technology for noise reduction and greater sound clarity.