Satellite® S50

Average Customer Rating: 4.02 out of 5.0

  • High performance graphics & processor options
  • harmon/kardon® speakers for rich audio
  • Premium brushed aluminum finish

starts at: $529.99

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
Superstylish. Superpowerful.
Superstylish. Superpowerful.
The 15.6” Satellite® S50 laptop series is an all-purpose entertainment PC offering smart performance, design and technologies for those who want to step up from “mainstream” and enjoy superior multitasking, HD media and creativity.

Get in touch with your digital world.
Get in touch with your digital world.
Once you discover the beauty of the Windows 8 touch experience, there’s no turning back. And there’s no better laptop for the job. It comes with a spacious 15.6” diagonal, optional touchscreen, TruBrite®, widescreen display. Plus, it has a large buttonless touchpad with modern gesture support providing more freedom and fluidity for navigating your digital kingdom.
Smart performance = sheer power.
Step up to the Satellite® S50 laptop and punch up the power in everything you do. Fly through budgeting, video-editing, work from the office, presentations for school and today’s popular games. Choose from models offering Intel® Core™ i3, i5 and i7 processors. Select models even come with powerful NVIDIA® GeFore® Graphics. And store more of your files, pictures and videos on a massive hard drive.
A thinner, more upscale design.
A thinner, more upscale design.
Along with smart performance, this PC also delivers the smart, sleek design Toshiba is famous for. Now even thinner than before, the Satellite® S50 sports a striking Aluminum “skin” that’s sure to draw attention, on a desk at home, or in a coffee shop. And check out the cool, raised-tile, backlit keyboard options —great for smoother typing and data entry in dim lighting.
Out-of-your-seat entertainment.
Out-of-your-seat entertainment.
With a big, bright and beautiful 15.6” diagonal screen, the Satellite® S50 laptop series offers enticing entertainment from every angle. Stream or watch movies from a DVD or optional Blu-ray™ player. Enjoy incredible sound from high-end harman/kardon® stereo speakers powered by DTS®. And scale up your entertainment on a home theater with HDMI®.
Many Toshiba “extras” in the bargain.
Many Toshiba “extras” in the bargain.
With Toshiba, you’ll always be pleasantly surprised at the extra features you get for your money. Speed data transfers with USB 3.0 technology. Power your smartphone or tablet—even when the PC is off—with a new, more powerful USB Sleep & Charge feature. Stay connected all over with Wireless-N onboard. And enjoy smoother typing or data entry with a full-sized keyboard and 10-key pad.

1Touchscreen optional.

2Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Blu-ray™
Blu-ray™
It’s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop’s advanced A/V connections.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.

Customer Reviews for S50


No disappointments!

POSTED BY: the woodsman, Kill Buck, NY (western New York)
For Model: Toshiba Satellite S55t-A5379 Laptop
Overall rating: 5.0 out of 5

"I like the style, key board layout and light up, and exceptionally nice screen. Had used an HP with 17" screen and do not fine the downsized screen is a negative factor. Bought because of excellent price and power capacity of memory/hard disc/etc."

Beast of a computer

POSTED BY: Qsess, Afton Wy
For Model: Toshiba Satellite S55t-A5379 Laptop
Overall rating: 5.0 out of 5

"Love my new laptop. Very fast and very clear.. So far I like windows 8.1.."