Please wait...action in progress.
Toshiba recommends Windows.
Sorry, Toshiba Satellite S50-BST2NX2 Laptop is not available for sale through Toshibadirect.com. But...
We sell accessories for the Toshiba Satellite S50-BST2NX2 Laptop:   
AC Adapters S50-BST2NX2 Laptop AC Adapters Service Plans Service Plans Other Accessories Other Accessories
We can get you relevant technical support:   
Laptop Forums Product Updates Register Your Product
Downloads and Drivers Locate a Repair Center Technical Support Home
And we can give you details about the Toshiba Satellite S50-BST2NX2 Laptop:
Toshiba Satellite S50-BST2NX2 Laptop
Images
IMAGES
 »

Toshiba Satellite S50-BST2NX2 Laptop

  • 4th Gen. Intel® Core™ i7-4710HQ processor
  • Windows 8.1
  • 12GB DDR3L memory
  • 1TB (5400RPM) Hybrid-8G hard drive
  • Mobile Intel® graphics
  • DVD SuperMulti Drive (Sold Separately)
  • 15.6" HD TruBrite® LED Backlit display (1366x768)
  • Intel® Dual-Band Wireless-AC 3160 Plus Bluetooth v4.0
  • Premium Frameless TruType LED Backlit Keyboard with 10-Key Pad
  • HDMI® with 4K Ultra HD output capability
  • Starting at 4.85 lbs
Intel® Core i7 Processor
Part Number: PSPRBU-006003

Customize similar model
Questions? Call us at 800-316-0920
Toshiba Satellite S50-BST2NX2 Laptop Toshiba Satellite S50-BST2NX2 Laptop
Product description: Toshiba Satellite S50-BST2NX2 Laptop
 

Toshiba Satellite S50-BST2NX2 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-4710HQ Processor
Operating System*
Windows 8.1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
12GB DDR3L 1600MHz, (16GB Max)
Hard Drive*
1.0TB (5400rpm); Hybrid 8G Serial ATA hard disk drive
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
DTS Sound™, Headphone jack (stereo), Microphone input port, harman/kardon® stereo speakers

Communication

Webcam
HD Webcam and Microphone
Wireless LAN*
Intel® Dual Band Wireless-AC 3160 1x1 AC (433Mbps)
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
90W (15V 6A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Lithium Ion (45Wh, 4-Cell)—*Not user replaceable
Battery Life*
Up to 5.75 hours

Expansion

SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (3.0) port, 1-USB (3.0) port with USB Sleep and Charge
HDMI
HDMI® with 4K Ultra HD output capability
RGB
No RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, DTS Studio Sound™, Hard disk (HDD) recovery, Norton™ Internet Security (30-day trial subscription), TOSHIBA HW Setup Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, Toshiba Start, TOSHIBA eco Utility™
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Frameless LED Backlit Raised Tile Keyboard with 10-Keypad (black)
Weight*
Starting at 4.85 lbs.
Color
Brushed Aluminum Finish in Satin Gold

Toshiba Satellite S50-BST2NX2 Laptop - Write a Review Close  Close