Toshiba Satellite S55-A5236 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

BATTERY REPLACEMENT

POSTED BY: DJ , SCOTTSDALE, AZ
Overall rating: 4 out of 5 4 out of 5

FOR THIS MUCH MONEY, I EXPECT TO BE ABLE TO REMOVE THE BATTERY OR SOMEHOW DO A DISCONNECT WHEN NECESSARY FOR FULL REBOOT WITH COMPLETE POWER TURN OFF!

Needs Windows 7 for business

POSTED BY: NoWIN8forWORK
Overall rating: 3 out of 5 3 out of 5

nice laptop the first thing that need to be done is yank out the slow 5400 RPM hard drive and put a 240 GB or larger SSD inside then you have a laptop that can get some business done. Next scrap Windows 8. Microsoft apparently wont give us what we need. So some one else will fill that gap Apple (sad) or new business friendly company.

MSRP: $917.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4700MQ Processor
  • Windows 8
  • 16GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S50 shop for accessories