Toshiba Satellite S55D-A5383 Laptop

Average Customer Rating:

Toshiba Direct | Laptops, Notebooks, Accessories, Electronics & Projectors

Sorted by:  Rating (high to low)» Rating (low to high)» Most Recent» Most Helpful»

Remove Windows 8 and it's Awesome

POSTED BY: Rune Northstar , Palatka Florida
Overall rating: 4 out of 5 4 out of 5

Real person, not generated happiness. Install Windows 7 and it runs Beautifully. May need to reinforce Case, but it can't be Beat for the Money. also if you add a SSD, wow.

Not the best!

Overall rating: 4 out of 5 4 out of 5

I think it needs more powerful graphics such as nVidia chipset. Also,even an i3 processor is better than A10 QuadC.As I want it for gaming I waited more from AMD.

Difficult to navigate

POSTED BY: Self , Oceanside, CA
Overall rating: 3 out of 5 3 out of 5

The mouse pad is terrible. It's irritating.


Overall rating: 1 out of 5 1 out of 5

I'm now on my third of these laptops since Cyber Monday. The first hard drive failed within 3 days. The second screen never worked. The third continually freezes up for several minutes at a time. It also is rebooting a couple times a day. From all the research I've done it seems to happen to all of these. I'll give it a week to see if a patch is released that fixes issue but I'm afraid I may have to just return it for a refund and go with another brand.

MSRP: $565.99

not available for sale from
the toshiba online store

  • Laptop summary
  • AMD Quad-Core A10-5745M Accelerated Processor
  • Windows 8
  • 8GB DDR3 1600MHz memory
  • AMD® Integrated Graphics
  • 750 GB (5400rpm, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S50 shop for accessories