Satellite® S70

Average Customer Rating: 4.0 out of 5.0

  • All-purpose entertainment PC
  • Bigscreen upscale performance
  • Powerful processor options - Great for multitasking

starts at: $799.99

Free ground shipping on laptops $499+
Financing

Toshiba recommends Windows
17.3” Satellite S70 Series Laptops
Smart performance hits the bigscreen.
For those who want more room and performance the 17.3” Satellite® S70 laptop series delivers. It offers a variety of prebuilt or build-your-own performance, styling, multitasking, HD entertainment and content creation options, plus tons of Toshiba “extras.” Plus, with integrated Intel® or discrete NVIDIA® graphics options, it’s ideal for expanding the Windows 8 touch experience.
Watch video »
Satellite S-Series Video

Get in touch with your digital world.
Get in touch with your digital world.
Once you discover the beauty of the Windows 8 touch experience, there’s no turning back. And there’s no better laptop for the job. It comes with an enormous 17.3” diagonal, touchscreen1, TruBrite®, widescreen display. Plus, it has a large buttonless touchpad with modern gesture support providing more freedom and fluidity for navigating your digital kingdom.
Smart performance = sheer power.
Smart performance = sheer power.
Step up to the Satellite® S70 laptop and punch up the power in everything you do. Fly through budgeting, video-editing, work from the office, presentations for school, and today’s popular games. Build your own, or choose from prebuilt models offering Intel® Core™ i3, i5 and i7 processors. And store more of your files, pictures and videos on a massive hard drive.
A strikingly upscale design.
A strikingly upscale design.
Along with smart performance, this PC also delivers the smart, sleek design Toshiba is famous for. This PC sports an aerodynamic Aluminum casing that’s sure to draw attention, no matter where you boot it up. And check out the cool, raised-tile, optional backlit keyboard — great for smoother typing and data entry in dim lighting.
Out-of-your-seat entertainment.
Out-of-your-seat entertainment.
With a bright, beautiful and positively huge 17.3” diagonal screen, the Satellite® S70 laptop offers super-size entertainment every time. Stream or watch movies from a DVD or optional Blu-ray™ player. Enjoy incredible sound from high-end harman/kardon® stereo speakers powered by DTS®. And scale up your entertainment on a home theater with HDMI®.
Many Toshiba extras in the bargain.
Many Toshiba “extras” in the bargain.
With Toshiba, you’ll always be pleasantly surprised at the extra features you get for your money. Speed data transfers with USB 3.0 technology. Power your smartphone or tablet—even when the PC is off—with a new, more powerful USB Sleep & Charge feature. Stay connected all over with Wireless-N onboard. And enjoy smoother typing or data entry with a full-sized keyboard and 10-key pad.

1Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Blu-ray™
Blu-ray™
It’s your ticket to brilliant HD movies on the go or splashed across a home theater with your laptop’s advanced A/V connections.
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run.

Customer Reviews for S70


None Better out there

POSTED BY: Aint
For Model: Toshiba Satellite S75t-A7220 Laptop
Overall rating: 5.0 out of 5

"I have been a Toshiba User for about 15 years and can honestly say, dollar for dollar, I haven't see a better product on the market. As a technician dabbling in Computer repairs and servicing I've seen two Toshiba machines with issues over these years. The one shortcoming of my present purchase is the absence of Bluetooth connectivity. One was destroyed when the owner spilled coffee in it. The other though still working, simply could not support the Windows 7 basic requirements. I unhesitatingly recommend Toshiba to all my friends and clients."


POSTED BY: Angelofheart, bakersfield.Ca
For Model: Toshiba Satellite S75t-A7220 Laptop
Overall rating: 5.0 out of 5

"I really like feature, but confusing on all the windows. how to get in and out of things and updating."