Toshiba Satellite S75-A7111 Laptop

Average Customer Rating:

Smart performance hits the bigscreen.

For those who want more room and performance the 17.3” Satellite® S70 laptop series delivers. It offers a variety of prebuilt or build-your-own performance, styling, multitasking, HD entertainment and content creation options, plus tons of Toshiba “extras.”

This model includes

LED Backlit Display
LED Backlit Display
Last longer, use less power, and warm up quicker with the unique LED backlit display.
Webcam
Webcam
The built-in webcam on this PC makes it easy to Skype® and chat live with friends and family or videoconference with co-workers. You’ll also be able to take and store still pictures.
Numeric 10-key Pad
Numeric 10-key Pad
Enjoy faster typing, smoother data entry and more convenient gaming commands with a full-size keyboard and a handy numeric 10-key pad.
Touch pad with Multi-touch
Touch pad with Multi-touch
Enjoy the ability to pinch, swipe, rotate or scroll through images on the display screen with a simple brush of your fingers. Learn More »
1GB Ethernet
1GB Ethernet
Plug right in and get access to the Web or other networks to work, communicate and enjoy yourself.
DTS Studio Sound™
DTS Studio Sound™
Enjoy the most immersive surround sound experience ever offered from music, videos and games.
harman/kardon® speakers
harman/kardon® speakers
harman kardon stereo speakers bring an added dimension to music, movies and gaming with rich, immersive audio. Enjoy deeper, richer lows, crisper highs, and more lifelike conversations.
6-Cell Li-ion Battery Pack
6-Cell Li-ion Battery Pack
This rechargeable 6-Cell battery is perfect for staying connected longer while on the go.
Memory Card Reader
Memory Card Reader
Transfer files easily from your digital camera, camcorder, MP3 player or smart phone, sharing home movies and playlists with SD cards, Memory Sticks and more.
USB 3.0
USB 3.0
Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. Learn More »
USB Sleep-and-Charge
USB Sleep-and-Charge
Power your smartphone, tablet and other USB-based portables even when your PC is off. Great for charging these USB devices while you are on the run. Learn More »
HDMI® port
HDMI® port
Scale up your gaming, movies and music on a home theater - with full 1080p high-definition video, and amazingly immersive surround sound. Learn More »
Eco Utility
Eco Utility
Quickly adjust the settings and power plan of your laptop and monitor your ongoing power usage with just a click. Learn More »
ENERGY STAR Qualified
ENERGY STAR Qualified
Engineered with respect to our planet, 93% of Toshiba laptops, netbooks and Tablet PCs have met the ENERGY STAR 4.0 standard since it was established in 2007. Learn More »
EPEAT™ Gold Registered
EPEAT™ Gold Registered
EPEAT™ Gold is the highest possible ranking of the acclaimed Electronic Product Environmental Assessment Tool which measures products across 51 different dimensions.

MSRP: $868.99

not available for sale from
the toshiba online store

  • Laptop summary
  • Intel® Core™ i7-4700MQ Processor
  • Windows 7 Professional
  • 16GB DDR3L 1600MHz memory
  • Intel® Integrated Graphics
  • 1.0TB (5400 RPM, Serial ATA)
  • DVD-SuperMulti drive (+/-R double layer)

build your own S70 shop for accessories